IESNA:LM-63-2002
[TEST]P951107
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20323
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2226.4 2431.7 2655.1 2892.3 3097.6 3269.6 3400 3476.3 3488.8 3451.3
3412.5 3409.7 3433.3 3484.6 3605.3 3906.3 4654 5776.2 6776.4 7544.9
8135.8 8693.5 9197 9670 9987.7 9529.9 7714.1 5396.1 3731.5 2509.4
1058.4 335.7 159.5 69.4 22.2 0 0
2226.4 2435.9 2671.7 2900.6 3107.3 3279.3 3418 3494.3 3505.4 3472.1
3429.1 3427.7 3445.8 3498.5 3621.9 3857.8 4501.4 5595.9 6711.2 7507.4
8122 8740.6 9213.7 9677 10019.6 9724.1 8042.9 5742.9 3910.5 2602.4
1126.4 364.8 185.9 81.8 29.1 0 0
2226.4 2433.1 2662 2882.6 3079.5 3243.2 3369.5 3448.5 3456.9 3427.7
3395.8 3390.3 3409.7 3462.4 3580.3 3800.9 4323.8 5310.1 6419.9 7282.7
7920.8 8592.2 9228.9 9812.9 10306.8 10448.3 9316.3 7249.4 4891.2 3176.6
1470.4 579.8 326 180.3 83.2 27.7 0
2226.4 2416.5 2628.7 2839.6 3017.1 3168.3 3289 3351.4 3372.2 3359.8
3336.2 3333.4 3350 3375 3444.4 3584.5 3823.1 4372.4 5310.1 6386.6
7343.7 8232.9 9140.1 9994.6 10811.7 11449.8 11881.2 11915.9 11169.6 8861.3
4980 1782.5 715.8 382.9 176.2 40.2 0
2226.4 2388.7 2576 2768.8 2936.7 3079.5 3193.3 3269.6 3304.3 3312.6
3311.2 3319.5 3343.1 3365.3 3409.7 3511 3688.5 3956.2 4457 5303.2
6408.8 7589.3 8776.7 10012.7 11032.3 11995 12939.6 13995.3 14817.9 14213.1
11244.5 6193.8 2437.3 1090.3 460.5 47.2 0
2226.4 2373.5 2538.5 2705 2857.6 2997.7 3111.5 3200.2 3248.8 3283.5
3308.4 3348.7 3409.7 3458.2 3504 3576.2 3730.1 3977.1 4354.4 4816.3
5497.4 6389.4 7404.8 8495.1 9620.1 10867.2 12259.9 13895.4 16148.2 17486.8
15998.4 12025.5 6540.6 2333.2 579.8 33.3 0
2226.4 2365.1 2527.4 2695.3 2843.7 2983.8 3104.5 3191.9 3244.6 3277.9
3312.6 3352.8 3411.1 3462.4 3516.5 3597 3746.8 3989.5 4369.6 4859.3
5512.7 6386.6 7378.4 8446.6 9593.8 10854.7 12278 13999.4 16145.4 17406.4
15780.6 11795.2 6508.7 2380.4 572.9 37.5 0
2226.4 2337.4 2470.6 2616.2 2756.3 2892.3 3014.3 3117 3190.5 3247.4
3307 3379.2 3458.2 3524.8 3590 3683 3832.8 4064.4 4408.5 4877.3
5473.8 6203.5 7078.8 8087.3 9227.5 10510.7 11911.7 13425.2 15284 16704.5
14762.4 9219.2 4182.4 1423.2 338.5 29.1 0
2226.4 2319.4 2419.2 2534.4 2659.2 2785.5 2910.3 3019.9 3119.8 3207.2
3298.7 3386.1 3469.3 3542.9 3626.1 3746.8 3920.2 4187.9 4590.2 5139.5
5866.4 6733.4 7739.1 8837.7 9955.8 11132.1 12340.4 13623.5 14899.7 15329.8
13620.7 9129 3927.1 1177.7 474.4 131.8 0
2226.4 2287.5 2359.6 2442.8 2546.9 2660.6 2771.6 2886.7 2992.2 3099
3207.2 3305.7 3388.9 3477.7 3572 3684.4 3859.1 4139.4 4572.2 5203.3
6024.5 6972 7986 9013.9 10037.7 11065.6 12124 13138 13599.9 12719.1
10015.5 5024.4 1356.7 514.6 280.2 77.7 0
2226.4 2254.2 2290.2 2348.5 2426.2 2510.8 2612.1 2710.6 2817.4 2917.2
3033.8 3146.1 3257.1 3373.6 3494.3 3638.6 3836.9 4144.9 4608.2 5300.4
6209 7286.9 8327.3 9223.4 9998.8 10732.6 11329.1 11470.6 10749.3 8782.3
5479.4 2003.1 402.3 123.5 43 15.3 0
2226.4 2237.5 2252.8 2297.2 2361 2431.7 2516.3 2603.7 2698.1 2799.3
2907.5 3018.5 3140.6 3265.4 3404.1 3570.6 3788.4 4108.8 4558.3 5174.2
5999.6 6956.7 7834.8 8381.4 8632.4 8678.2 8492.3 7904.2 6826.3 5233.8
3080.9 1048.7 238.6 68 19.4 8.3 0
2226.4 2215.3 2216.7 2240.3 2283.3 2336 2399.8 2467.8 2535.8 2599.6
2670.3 2735.5 2811.8 2885.3 2965.8 3062.9 3205.8 3430.5 3785.6 4303
4967.5 5641.7 6106.4 6171.6 5799.8 5109 4121.3 2893.7 1649.4 754.6
323.2 122.1 45.8 18 8.3 1.4 0
2226.4 2176.5 2147.4 2130.7 2116.8 2091.9 2048.9 1980.9 1890.7 1783.9
1661.8 1532.8 1403.8 1288.7 1199.9 1134.7 1087.6 1069.5 1162.5 1377.5
1616.1 1811.7 1800.6 1484.3 1040.4 693.6 480 334.3 223.3 138.7
87.4 55.5 27.7 11.1 2.8 0 0
2226.4 2140.4 2073.8 1990.6 1871.3 1722.9 1548.1 1352.5 1144.4 940.5
792.1 714.4 697.8 704.7 728.3 749.1 765.7 767.1 749.1 711.6
670 628.4 584 535.5 471.6 392.6 306.6 220.6 165.1 120.7
77.7 45.8 18 6.9 2.8 0 0
2226.4 2108.5 1989.2 1829.7 1610.5 1370.5 1119.5 897.5 769.9 726.9
704.7 685.3 670 654.8 646.4 640.9 633.9 618.7 585.4 536.8
488.3 439.7 392.6 338.5 284.4 237.2 202.5 172 135.9 92.9
47.2 23.6 11.1 4.2 0 0 0
2226.4 2076.6 1908.8 1653.5 1370.5 1083.4 857.3 771.3 746.3 725.5
704.7 683.9 663.1 642.3 611.7 577.1 536.8 489.7 438.3 388.4
341.2 299.6 266.3 240 215 191.4 166.5 131.8 90.2 61
40.2 22.2 9.7 4.2 0 0 0
2226.4 2057.2 1828.3 1530.1 1194.4 911.4 796.2 772.7 750.5 726.9
707.5 683.9 658.9 628.4 589.6 541 488.3 434.2 377.3 321.8
276 246.9 226.1 206.7 185.9 165.1 141.5 112.4 88.8 70.7
51.3 33.3 11.1 1.4 0 0 0
2226.4 2029.4 1750.6 1396.9 1050.1 844.8 799 776.8 754.6 731
710.2 688 661.7 625.6 577.1 525.7 463.3 400.9 332.9 284.4
252.5 233 217.8 201.1 183.1 160.9 133.2 109.6 91.6 72.1
52.7 33.3 9.7 0 0 0 0
2226.4 2026.7 1725.7 1345.6 994.6 836.5 807.3 783.8 760.2 738
715.8 690.8 664.5 625.6 578.5 516 445.3 374.5 316.3 271.9
244.1 226.1 209.5 191.4 170.6 144.3 115.1 95.7 77.7 59.6
40.2 22.2 5.5 0 0 0 0
2226.4 2026.7 1707.6 1317.8 971 836.5 812.9 789.3 763 738
715.8 692.2 665.8 631.2 586.8 525.7 450.8 375.9 312.1 265
237.2 220.6 203.9 184.5 160.9 127.6 98.5 81.8 66.6 49.9
31.9 12.5 1.4 0 0 0 0
2226.4 2033.6 1715.9 1322 971 836.5 812.9 789.3 764.3 740.8
717.2 693.6 668.6 635.3 590.9 523 448.1 370.4 306.6 260.8
235.8 219.2 201.1 183.1 158.1 119.3 92.9 77.7 61 44.4
27.7 9.7 0 0 0 0 0
